??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
1102.100 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1102. - Base Plates
Bill of material
1102.100 Base Plate
BESTNR
Ref. No.
1102.100
D1
300 mm
D3
105 mm
TN
T-Slot
3x3
G
Weight
21000 g
SYSTEM
System
V70
Embedded user actions