??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Селекция на CAD модел
1990.403 Connecting Element
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Connecting Elements, modular, pneumatically operated, protected against twisting
Bill of material
1990.403 Connecting Element
BESTNR
Ref. No.
1990.403
H
Holding force
10000 N
Z
Centering accuracy
<0.01 mm
E
Release pressure
6 bar
G
Weight
3750 g
Embedded user actions