??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
1586.021 Stops
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Stops
Bill of material
1586.021 Stops
BESTNR
Ref. No.
1586.021
AUS
Version
Gripper studs and plain
L1
41 mm
L2
20 mm
L3
1 mm
B1
44 mm
B2
18 mm
H1
21.4 mm
H2
11 mm
G
Weight
390 g
Embedded user actions