??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
1585.500 Clamping Bars
HELP_VARIABLE
Company
Halder
Description
EH 1585. - Clamping Bars
Bill of material
1585.500 Clamping Bars
BESTNR
Ref. No.
1585.500
L1
500 mm
L2
350 mm
L3
100 mm
N1
3 mm
N2
5 mm
N3
9 mm
G
Weight
5800 g
Embedded user actions