??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
1648.100 V-Block
HELP_VARIABLE
Company
Halder
Description
EH 1648. - V-Blocks
Bill of material
1648.100 V-Block
BESTNR
Ref. No.
1648.100
L1
98 mm
H1
35 mm
H2
152 mm
D1
16 mm
D2
Thread
M 16
D3
100 mm
DMIN
18 mm
DMAX
190 mm
G
Weight
1440 g
SYSTEM
System
L16
Embedded user actions