??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23390.0227 Eccentric Quick Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23390. - Eccentric Quick Clamps with screw
Bill of material
23390.0227 Eccentric Quick Clamp
BESTNR
Ref. No.
23390.0227
MAT
Material
Rostfreier Stahl
AUS
Version
with screw
L
82 mm
D2
Thread
M8
H1
max. in clamping position
60 mm
D3
20 mm
D5
22.5 mm
H2
max.
19.5 mm
B
20 mm
S
Stroke at 90° lever position
1.00 mm
G
Weight
141 g
Embedded user actions