??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Seleção de modelos em CAD
23390.0003 Eccentric Quick Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23390.1 - Eccentric Quick Clamps with female thread
Bill of material
23390.0003 Eccentric Quick Clamp
BESTNR
Ref. No.
23390.0003
MAT
Material
Steel
AUS
Version
with female thread
L
63 mm
D1
Thread
M5
D3
16 mm
D5
18.5 mm
H2
max.
16.4 mm
B
16 mm
S
Stroke at 90° lever position
0.75 mm
T1
13 mm
T2
min. in clamping position
3.0 mm
G
Weight
60 g
Embedded user actions