??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
23340.0370 Centering Clamping Element
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Elements, with clamping balls, operation from the bottom
Bill of material
23340.0370 Centering Clamping Element
BESTNR
Ref. No.
23340.0370
HUB
mm
Enter value for HUB
mm
cm
inch
ft
D1
min.
70.5 mm
D2
max.
86.5 mm
D3
Thread
M 16 x 1.5
D4
f7
60
D5
M 8
D6
+0.3
5.0 mm
H1
46.1 mm
H2
28.3 mm
H3
23.7 mm
H4
-2
55.4 mm
H5
10.0 mm
H6
+1
29.400 mm
H7
~
20 mm
L1
±0.1
17.0 mm
K
ball
16.000 mm
N
Number of balls
6
SW1
13.0 mm
SW2
12 mm
SK
Clamping force F max.
10.0 kN
AM
Tightening torque M max.
43 Nm
D1X
H7
60 mm
D2X
+1
86.5 mm
D3X
+0.5
16 mm
D4X
M 16 x 1.5 mm
D5X
5.0 mm
H1X
+1
29.4 mm
H2X
+0.5
10.0 mm
H3X
6.5 mm
L1X
±0.1
17.0 mm
G
Weight
1272 g
Embedded user actions