??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
23330.0023 Vertical Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamp with angle base
Bill of material
23330.0023 Vertical Toggle Clamp
BESTNR
Ref. No.
23330.0023
NG
Nominal size
3
D1
5.5 mm
AS
Clamping screw
M6 x 35 mm
B1
21 mm
B2
6 mm
B3
5 mm
B4
25.5 mm
B5
37.0 mm
H1
176.5 mm
H2
60 mm
H3
12 mm
H4MIN
H4 min.
34 mm
H4MAX
H4 max.
41.5 mm
H5
20 mm
H6
6 mm
H7
32 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
77 mm
L2
81 mm
L3
41 mm
L4
6 mm
L5
25 mm
F1
Holding force
1.0 kN
F2
Holding force
1.2 kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
231 g
Embedded user actions