??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
23280.0110 Stop
HELP_VARIABLE
Company
Halder
Description
EH 23280. - Stops
Bill of material
23280.0110 Stop
BESTNR
Ref. No.
23280.0110
B
T-slot size h6
10 mm
AUS
Version
short
L1K
L1 short ±0.01
15 mm
L1L
L1 long ±0.2
- mm
A
-0.6
10 mm
D1
±0.01
20 mm
H
6 mm
L2
8 mm
SCH
Screw DIN 912
M6x25
G
Weight
50 g
Embedded user actions