??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23251.0106 Double Edge Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23251. - Double Edge Clamp, machinable chucks
Bill of material
23251.0106 Double Edge Clamps
BESTNR
Ref. No.
23251.0106
VP
Locking plate
B1
38.1 mm
B2
16.1 mm
B3
machinable material allowance
6.6 mm
H1
19.0 mm
H2
9.5 mm
L1
23.9 mm
L2
15.9 mm
D1
Thread
M6
D2
Thread
M4
SW1
5 mm
SW2
2.5 mm
SPANN
Clamping force
6.7 kN
AM
Tightening torque max.
14.3 Nm
G
Weight
67 g
Embedded user actions