??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23230.0530 Tipped point
HELP_VARIABLE
Company
Halder
Description
EH 23230. - Push Plunger, with pin, protected against rotating / with tipped point
Bill of material
23230.0530 Tipped point
BESTNR
Ref. No.
23230.0530
AUS
Version
with tipped point (picture 2)
D1
Diameter
M 12x1.5
D2
Diameter
9.0 mm
D3
Diameter
21 mm
D4
Diameter
-
D5
Diameter
M 4
D6
Diameter
4.3 mm
L1
Length
46.0 mm
L2
Length
19.0 mm
L3
Length
26 mm
L4
Length
14 mm
L5
Length
11.5 mm
L6
Length
35 mm
L7
Length
6 mm
T
min.
-
R
-
B
12 mm
S
6 mm
K
25 mm
SW1
Width Across Flats
8 mm
SW2
Width Across Flats
19 mm
G
Weight
85 g
F1
Spring load
16 N
F2
Spring load
35 N
Embedded user actions