??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
23190.0010 Clamps with soft face
HELP_VARIABLE
Company
Halder
Description
EH 23190. - Clamps with soft face / without accessoires
Bill of material
23190.0010 Clamps with soft face
BESTNR
Ref. No.
23190.0010
AUS
Version
without accessories
B1
9 mm
L1
60 mm
D
Thread
M8
L2
10 mm
L4
8 mm
S
2 mm
G
Weight
105 g