??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
23020.0781 Nuts for T-slots Rhombus, „semi-finished“
HELP_VARIABLE
Company
Halder
Description
EH 23020. - Nuts for T-slots Rhombus, „semi-finished“
Bill of material
23020.0781 Nuts for T-slots Rhombus, „semi-finished“
BESTNR
Ref. No.
23020.0781
NMASS
T-slot size
28 mm
A
27.6 mm
E
44 mm
H
36 mm
K
18 mm
G
Weight
313 g
Embedded user actions