??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Селекция на CAD модел
23010.0240 Nuts for T-slots semi-finished
HELP_VARIABLE
Company
Halder
Description
EH 23010. - Nuts for T-slots, "semi-finished", DIN 508
Bill of material
23010.0240 Nuts for T-slots semi-finished
BESTNR
Ref. No.
23010.0240
AUS
Version
heat-treated steel
N
T-slot size
24 mm
A
23.6 mm
E
40 mm
H
32 mm
K
16 mm
G
Weight
300 g
Embedded user actions