??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
23340.0286 Centering Clamping Element
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Elements, with clamping balls
Bill of material
23340.0286 Centering Clamping Element
BESTNR
Ref. No.
23340.0286
HUB
Stroke
mm
Введите значение для HUB
Stroke
mm
cm
inch
ft
D1
min.
86.5 mm
D2
max.
102.5 mm
D3
f7
60 mm
D4
Thread
M16
D5
+0.3
5.0 mm
D6
Locating hole H7
60 mm
H1
-1
51.2 mm
H2
30.3 mm
H3
25.6 mm
H4
10.0 mm
H5
-2
72.2 mm
L1
±0.1
25.0 mm
K
ball
16.0 mm
N
Number of balls
6
T
min.
15 mm
S
Stroke
9.2 mm
SW1
14 mm
SW2
17 mm
SK
Clamping force F max.
10.0 kN
AM
Tightening torque M max.
354 Nm
G
Weight
1783 g