??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Wybór modelu CAD
23112.0631 positioning bushing
HELP_VARIABLE
Company
Halder
Description
EH 23112. - Positioning bushings without collar
Bill of material
23112.0631 positioning bushing
BESTNR
Ref. No.
23112.0631
D1
F7
13.0 mm
L1
28 mm
D2
n6
22 mm
R
2.0 mm
D
Locating hole H7
22 mm
G
Weight
53.0 g
Embedded user actions