??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23112.0623 positioning bushing
HELP_VARIABLE
Company
Halder
Description
EH 23112. - Positioning bushings without collar
Bill of material
23112.0623 positioning bushing
BESTNR
Ref. No.
23112.0623
D1
F7
12.1 mm
L1
16 mm
D2
n6
22 mm
R
2.0 mm
D
Locating hole H7
22 mm
G
Weight
32.0 g
Embedded user actions