??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
25150.0537 Rubber Endstop Buffer
HELP_VARIABLE
Company
Halder
Description
EH 25150. - Rubber Endstop Buffers, parabolic / with female thread
Bill of material
25150.0537 Rubber Endstop Buffer
BESTNR
Ref. No.
25150.0537
AUS
Version
with female thread
D1
±1.5
35 mm
L1
±1.5
40 mm
D2
Thread
M8
S
2 mm
T
min.
6.5 mm
FED
Average spring range ~
65.0 N / mm
BESTA
Load capacity max.
650 N
FW
Spring range ~
10.00 mm
G
Weight
40 g
Embedded user actions