??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
25150.1166 Rubber Endstop Buffer
HELP_VARIABLE
Company
Halder
Description
EH 25150. - Rubber Endstop Buffers low structure, with through-bore
Bill of material
25150.1166 Rubber Endstop Buffer
BESTNR
Ref. No.
25150.1166
D1
64 mm
H
26 mm
D2
+0.5
6 mm
D3
+0.5
11.0 mm
S1
2.5 mm
S2
1.1 mm
FED
Spring rate R ~
616 N/mm
BB
Load capacity max.
3700
FW
Spring range ~
6.00 N
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
120 °C
G
Weight
141 g
Embedded user actions