??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
25120.0144 Height Adjusting Element high
HELP_VARIABLE
Company
Halder
Description
EH 25120. - Height Adjusting Elements, high
Bill of material
25120.0144 Height Adjusting Element high
BESTNR
Ref. No.
25120.0144
D1
26.0 mm
D2
70 mm
D3
Thread
M50 x 1.5
L1
~
66 mm
L2
~
106 mm
L3
Stroke ~
mm
Enter value for L3
Stroke ~
mm
cm
inch
ft
FS
Thread for screw
M 24
BSB
Load capacity for static load F max.
330 kN
TK
Carrying force F max.
157.0 kN
G
Weight
1360 g
Embedded user actions