??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Výběr CAD modelu
25100.0436 Quick Plug Coupling
HELP_VARIABLE
Company
Halder
Description
EH 25100. - Quick Plug Couplings with angular and radial offset compensation
Bill of material
25100.0436 Quick Plug Coupling
BESTNR
Ref. No.
25100.0436
WKL
angle
°
D1
Thread
M16 x 1.5
D2
60.0 mm
D3
32.0 mm
L1
~
121 mm
L2
34 mm
L3
26.0 mm
L4
min.
34 mm
L5
62 mm
L6
45.0 mm
SW1
55 mm
SW2
46 mm
SW3
27 mm
SW4
18 mm
RV
radial offset compensation max.
1.0 mm
ZU
max. tensile and compression load
18.0 kN
G
Weight
1094 g
Embedded user actions