??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Seleção de modelos em CAD
22880.0008 Expander® Sealing Plugs
HELP_VARIABLE
Company
Halder
Description
EH 22880. - Expander® Sealing Plugs body from case-hardened steel
Bill of material
22880.0008 Expander® Sealing Plugs
BESTNR
Ref. No.
22880.0008
AUS
Version
Body from case-hardened steel
D1
8 mm
L1
8.5 mm
L2
11.7 mm
D2
+0.1/0
8 mm
D3
max.
7.4 mm
L3
min.
8.3 mm
X
+/-0.2
0.3 mm
S
3.50 mm
G
Weight
3.1 g
Embedded user actions