??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
22800.0020 Positioning Sensors
HELP_VARIABLE
Company
Halder
Description
EH 22800. - Positioning Sensors, pneumatic / high
Bill of material
22800.0020 Positioning Sensors
BESTNR
Ref. No.
22800.0020
D1
25 mm
H
h9
20 mm
D
n6
12 mm
H1
39 mm
L
36.5 mm
G
Weight
88 g
Embedded user actions