??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Selección de modelo CAD
22751.0115 Ball caster
HELP_VARIABLE
Company
Halder
Description
EH 22751. - Ball Casters, plastic
Bill of material
22751.0115 Ball caster
BESTNR
Ref. No.
22751.0115
MAT
Material
Bearing ball: Stainless steel
D1
24 mm
KG
Ball Ø
16 mm
D2
31 mm
H1
9.8 mm
H2
21 mm
BESTA
Load capacity for static load/max.
300 N
D
Locating hole H7
23.95 mm
TMIN
Temperature min.
-40 °C
TMAX
Temperature max.
80 °C
G
Weight
12 g
Embedded user actions