??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Selección de modelo CAD
22710.0926 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22710. - Ball-Ended Thrust Screws, headed / flat-faced ball, ribbeds surface
Bill of material
22710.0926 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22710.0926
AUS
Version
flat-faced ball, ribbed surface, steel
D1
Thread
M 12
ROT
°
L2
80 mm
D2
18 mm
D3
7.2 mm
L3
12 mm
L4
44.0 mm
KG
ball
8.5 mm
SW
10 mm
BESTA
Load capacity for static load max.
30 kN
G
Weight
80 g
Embedded user actions