??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22710.0904 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22710. - Ball-Ended Thrust Screws, headed / flat-faced ball, ribbeds surface
Bill of material
22710.0904 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22710.0904
AUS
Version
flat-faced ball, ribbed surface, steel
D1
Thread
M 10
ROT
°
L2
40 mm
D2
16 mm
D3
6.0 mm
L3
10 mm
L4
4.5 mm
KG
ball
7.0 mm
SW
8 mm
BESTA
Load capacity for static load max.
20 kN
G
Weight
31 g
Embedded user actions