??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
22630.0026 Locating Pin
HELP_VARIABLE
Company
Halder
Description
EH 22630. - Locating and Seating Pins DIN 6321 / Locating Pins, cylindric, DIN 6321, form B
Bill of material
22630.0026 Locating Pin
BESTNR
Ref. No.
22630.0026
LAN
length
short
AUS
Version
Locating Pin, cylindric, DIN 6321, form B
D1
g6
12 mm
L1
10 mm
D2
n6
6 mm
L2
9 mm
L4
6 mm
G
Weight
8 g
Embedded user actions