??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
22593.0475 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs protected against slipping with female thread
Bill of material
22593.0475 Support Leg
BESTNR
Ref. No.
22593.0475
MAT
Material
Steel
ROT
°
D1
80 mm
D2
Thread
M8
L1
50 mm
L2
12 mm
T
2.0 mm
SW1
17 mm
SW3
13 mm
G
Weight
164 g
Embedded user actions