??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22593.2415 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs protected against slipping with female thread
Bill of material
22593.2415 Support Leg
BESTNR
Ref. No.
22593.2415
MAT
Material
Stainless steel
ROT
°
D1
80 mm
D2
Thread
M20
L1
125 mm
L2
19 mm
T
2.0 mm
SW1
15 mm
SW2
10 mm
SW3
30 mm
G
Weight
459 g
Embedded user actions