??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22593.2395 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs protected against slipping with female thread
Bill of material
22593.2395 Support Leg
BESTNR
Ref. No.
22593.2395
MAT
Material
Stainless steel
ROT
°
D1
80 mm
D2
Thread
M16
L1
150 mm
L2
18 mm
T
2.0 mm
SW1
12 mm
SW2
8 mm
SW3
24 mm
G
Weight
380 g
Embedded user actions