??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22590.1208 Mounting Pad
HELP_VARIABLE
Company
Halder
Description
EH 22590. - Leveling Pads with slip protection / without bolt
Bill of material
22590.1208 Mounting Pad
BESTNR
Ref. No.
22590.1208
AUS
Version
pad and ball element, stainless steel
D1
Thread
M 8
ROT
°
D2
28.0 mm
H1
20.6 mm
H2
8.3 mm
T
7.0 mm
SW
13 mm
BELSTA
Load capacity for static load max.
18 KN
G
Weight
36 g
Embedded user actions