??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
22353.1010 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 22353. - Threaded Lifting Pins, self-locking, with rotatable Shackle
Bill of material
22353.1010 Threaded Lifting Pin
BESTNR
Ref. No.
22353.1010
MAT
Material
Stainless steel
D1
Thread
M10 mm
L1
14 mm
D2
-0.07
8.35 mm
D3
20 mm
D4
38 mm
D5
33.5 mm
L2
20.0 mm
L3
25.7 mm
L4
54.9 mm
L5
42.5 mm
L6
46 mm
L7
68 mm
L8
123.7 mm
L9
38 mm
L10
10 mm
F1
Carrying force
3.9 kN
F2
Carrying force
1.5 kN
F3
Carrying force
1.5 kN
AG
Locating Thread
M10 mm
TMAX
Temperature max.
250 °C
G
Weight
581 g
Embedded user actions