??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22260.0008 Door Catch
HELP_VARIABLE
Company
Halder
Description
EH 22260. - Door Catches / locking by turning to the right
Bill of material
22260.0008 Door Catch
BESTNR
Ref. No.
22260.0008
AUS
Version
locking by turning to the right
D1
35 mm
D2
H8
8 mm
D3
18 mm
B1
15 mm
B2
7 mm
B3
3 mm
B4
7.0 mm
G
Weight
40 g
Embedded user actions