??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
22130.0193 Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22130. - Precision Index Plungers with tapered support / bush
Bill of material
22130.0193 Bushing
BESTNR
Ref. No.
22130.0193
AUS
Version
Bushing, tapered
D1
11.52 mm
D2
28 mm
D3
n6
25 mm
L1
min.
17 mm
L2
14.0 mm
G
Weight
48 g
Embedded user actions