??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
22120.0634 Distance Collar
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Distance Collars for Index Plungers
Bill of material
22120.0634 Distance Collar
BESTNR
Ref. No.
22120.0634
MAT
Material
Rostfreier Stahl
D1
H12
8 mm
L
±0.1
4 mm
D2
-0.1
10 mm
RG
for Index Plungers size
M8
AB
for finish picture
1
G
Weight
1.10 g
Embedded user actions