??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Wybór modelu CAD
22120.0550 Mounting block
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Mounting blocks for index bolts / mounting hole parallel
Bill of material
22120.0550 Mounting block
BESTNR
Ref. No.
22120.0550
MAT
Material
Nirosta
AUS
Version
Fixing hole parallel to Index Bolt / Index Plunger
D1
Thread
M 20x1.5
D2
46 mm
D3
Thread
M 8
D4
Thread
M 5
K
±0.1
32 mm
L1
33 mm
L2
38.0 mm
L3
13 mm
S
15 mm
G
Weight
109 g
Embedded user actions