??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
22080.0310 Spring Plungers
HELP_VARIABLE
Company
Halder
Description
EH 22080. - Spring Plungers, smooth, without collar
Bill of material
22080.0310 Spring Plungers
BESTNR
Ref. No.
22080.0310
AUS
Version
Body and ball from stainless steel
D1
±0.04
3.0 mm
D2
2.0 mm
L
7.0 mm
S
mm
Enter value for S
mm
cm
inch
ft
F1
Spring load
4.5 N
F2
Spring load
7.5 N
G
Weight
0.40 g
Embedded user actions