??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
22080.0130 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22080. - Spring Plungers smooth, with collar and pin
Bill of material
22080.0130 Spring Plunger
BESTNR
Ref. No.
22080.0130
AUS
Version
Body from stainless steel, pin from thermoplastic
D1
+0.1
10 mm
D2
8.1 mm
D3
11.0 mm
D4
9.55 mm
D5
±0.05
10 mm
L1
26.0 mm
L2
~
1.5 mm
L3
~
4.2 mm
L4
~
14.3 mm
S
mm
Enter value for S
mm
cm
inch
ft
TEMP
Temperature max.
-30/+50 ° C
F1
Spring load
16.2 N~
F2
Spring load
29.0 N~
G
Weight
5.0 g
Embedded user actions