??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Selección de modelo CAD
22075.0610 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22075. - Spring Plungers with collar and ball, front slot
Bill of material
22075.0610 Spring Plunger
BESTNR
Ref. No.
22075.0610
AUS
Version
Thermoplastic sleeve, stainless steel ball, standard spring force
D1
Thread
M10
D2
6.50 mm
D3
-0.1
12.0 mm
L1
9.0 mm
L2
-0.1
1.5 mm
N
1.5 mm
S
Stroke ±0.1
mm
Enter value for S
Stroke ±0.1
mm
cm
inch
ft
F1
Spring load
9.2 ~N
F2
Spring load
17.2 ~N
TEMP
Operating temperature range max.
-30/+50 °C
G
Weight
1.8 g
Embedded user actions