??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
22060.0706 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 2206. - Spring Plungers with internal hexagon
Bill of material
22060.0706 Spring Plunger
BESTNR
Ref. No.
22060.0706
AUS
Version
rostfreier Stahl, Bolzen aus Thermoplast, verstärkte Federkraft
D1
Thread
M6
D2
2.7 mm
L
20 mm
N
1.3 mm
S
mm
Inserisci valore per S
mm
cm
inch
ft
T
0.9 mm
SW
2.0 mm
F1
Spring load
20.0 N
F2
Spring load
50 N
TEMP
temperature / max.
-30/+50 °C
G
Weight
3.6 g
Embedded user actions