??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
22060.0124 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 2206. - Spring Plungers with internal hexagon
Bill of material
22060.0124 Spring Plunger
BESTNR
Ref. No.
22060.0124
AUS
Version
free cutting steel, heavy spring load
D1
Thread
M24
D2
12.0 mm
L
52 mm
N
3.7 mm
S
mm
Enter value for S
mm
cm
inch
ft
T
3.0 mm
SW
8.0 mm
F1
Spring load
75.0 N
F2
Spring load
245 N
TEMP
temperature / max.
+250 °C
G
Weight
120.0 g
Embedded user actions