??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
22050.0206 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22050. Spring Plungers - Spring Plungers with ball and slot
Bill of material
22050.0206 Spring Plunger
BESTNR
Ref. No.
22050.0206
AUS
Version
free cutting steel, heavy spring load
D1
Thread
M6
D2
Diameter
3.5 mm
L
14 mm
S
mm
Enter value for S
mm
cm
inch
ft
N
1.00 mm
F1
Spring load
19.0 N
F2
Spring load
28.0 N
G
Weight
1.7 g
Embedded user actions