??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Seleção de modelos em CAD
24790.0114 High Knurled Thumb Screw
HELP_VARIABLE
Company
Halder
Description
EH 24790. - Knurled Thumb Screws, DIN 464
Bill of material
24790.0114 High Knurled Thumb Screw
BESTNR
Ref. No.
24790.0114
AUS
Version
Steel
D1
Thread
M5
L
10 mm
D2
20 mm
D3
10 mm
H
11.5 mm
K
4.0 mm
G
Weight
15.0 g
Embedded user actions