??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
24750.0434 Grub Screw with Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24750. - Star Grip Screws, plastic
Bill of material
24750.0434 Grub Screw with Star Grip
BESTNR
Ref. No.
24750.0434
AUS
Version
Blue
D1
62 mm
D2
Thread
M8
L
38 mm
D3
22.0 mm
L1
35 mm
L2
13 mm
G
Weight
46.2 g
Embedded user actions