??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24750.0311 Grub Screw with Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24750. - Star Grip Screws, plastic
Bill of material
24750.0311 Grub Screw with Star Grip
BESTNR
Ref. No.
24750.0311
AUS
Version
white
D1
50 mm
D2
Thread
M6
L
18 mm
D3
22.0 mm
L1
26 mm
L2
10 mm
G
Weight
19.3 g
Embedded user actions