??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
24750.0300 Grub Screw with Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24750. - Star Grip Screws, plastic
Bill of material
24750.0300 Grub Screw with Star Grip
BESTNR
Ref. No.
24750.0300
AUS
Version
black
D1
50 mm
D2
Thread
M6
L
14 mm
D3
22.0 mm
L1
26 mm
L2
10 mm
G
Weight
18.6 g
Embedded user actions