??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
24711.0527 Drehmoment-Dreisterngriffschraube
HELP_VARIABLE
Company
Halder
Description
EH 24711. - Three-Lobed Torque Handles / with screw
Bill of material
24711.0527 Drehmoment-Dreisterngriffschraube
BESTNR
Ref. No.
24711.0527
D1
80 mm
D3
M12
L
63 mm
D4
19.0 mm
D5
34.1 mm
DR
Torque ±10%
4.0
G
Weight
227 g
Embedded user actions