??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
24590.0045 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24590. - Handwheels DIN 950 light-metal / without keyway, without handle
Bill of material
24590.0045 Handwheel
BESTNR
Ref. No.
24590.0045
AUS
Version
without keyway, without handle, form B-F/A, small
D1
315 mm
D2
H7 small-large
26 mm
D3
53 mm
L1
33 mm
L2
23 mm
AA
Number of spokes
5 mm
G
Weight
1900 g