??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24590.0500 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24590. - Handwheels DIN 950 light-metal / with keyway, with fixed handle
Bill of material
24590.0500 Handwheel
BESTNR
Ref. No.
24590.0500
AUS
Version
with keyway, with fixed handle EH 2445., mounted, form N-F/G, small
D1
80 mm
D2
H7 small-large
10 mm
D3
24 mm
L1
16 mm
L2
13 mm
AA
Number of spokes
3 mm
ZB
corresponding Machine Handle DIN 39/DIN 98
16 mm
G
Weight
170 g
B3
3 mm
T
11.4 mm
Embedded user actions